Buy force sensors from the online shop

Trust the world's leading specialist: WIKA

In our online shop, you will find an extensive range of WIKA force transducers for standard applications: tension/compression force transducers are available in the measuring range 1 kN up to 50 kN as standard. Bending and shear beams are particularly suited to for weighing containers, loads from 20 kg to 500 kg are available. You will also find the popular chain hoist test set in the online shop. Besides force transducers, the WIKA portfolio also offers inclination sensors. Their measuring ranges reach up to 360°. Take advantage of original WIKA quality, now directly from the manufacturer. Don't hesitate to contact us for further force measuring tasks, in the online shop you'll only find a small selection of our extensive portfolio!

 {{ isContainerFullWidth ? "less" : "more" }}