Buy pressure switches from the online shop

Always everything at a glance – pressure switches from WIKA

The robust LED display of our pressure switches has been designed using 9 mm high characters (the largest possible) and with a slight incline in order to make reading the prevailing pressure as easy as possible, even from a long way off. Due to the almost unlimited rotation of the display and case, the display can be adjusted independently of the electrical connection. The 3-key operation makes simple, intuitive menu navigation possible, with no need for additional assistance. In the WIKA online shop, our pressure switches with standard threaded connections, flush diaphragms and various hygienic process connections and as individually configurable manufactured instruments are also available for applications where time is critical.

 {{ isContainerFullWidth ? "less" : "more" }}